We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Center Ring Unit

Center Ring Unit
  • Volume Discount

A positioning unit that quickly and simply carries out free 360° micro-positioning on transfer lines.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PTUM1000L50
PTUM300L15
PTUM500L25
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSLoad Capacity
(N)
Horizontal Stroke (Pulsating)
(mm)
Mass
(g)

1,200.40 €

Available 33 Days 109,800503000

632.57 €

Available 33 Days 102940151500

671.66 €

Available 33 Days 104990251700

Loading...

  1. 1

Basic information

Type Air Drive Type Shape Cylinder Body Material Aluminum
Details of Main Body Material[receiving the ball] EN AW-6061 Equiv. Top Plate Homing Mechanism Available Top Plate Locking Mechanism Available
Augmented Mechanism NA Clean Glass 100 Top Plate Material Stainless Steel (EN 1.4305 Equiv.)
Retainer material UHMWPE

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360