• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Fixed Wheel with Rubber Wheel for Heavy Loads, Marine Specifications (MHA-mk Type)

Fixed Wheel with Rubber Wheel for Heavy Loads, Marine Specifications (MHA-mk Type)

Featuring excellent water resistance and main parts made of stainless steel, it is ideal for ship hulls, etc., used in marinas or environments where rust and corrosion are unacceptable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MHA-MK300X100

Part Number
MHA-MK300X100
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Load Category

-

8 Days 355750.01~882.918390220155300100Heavy Load

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Stopper NA Wheel Material Rubber
Fitting Material Grey Casting Ductile Mounting Hole Type Round Hole

This page is Fixed Wheel with Rubber Wheel for Heavy Loads, Marine Specifications (MHA-mk Type), part number MHA-MK300X100.
You can find the detail information about specifications and dimensions on part number MHA-MK300X100.

Variation of this product

Part Number
MHA-MK150X75
MHA-MK200X75
MHA-MK250X90
MHA-MK300X75
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Load Category

186.71 €

8 Days 210320.01~485.00338.51357316610615075Heavy Load

213.35 €

8 Days 255320.01~485.00441.51404517714520075Heavy Load

340.88 €

8 Days 315485.01~750.00524.91806521712825090Heavy Load

342.39 €

8 Days 375485.01~750.006721736321010730075Heavy Load

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support