• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Swivel Wheel with Urethane Wheel for Heavy Loads, Marine Specifications (MUHA-mg Type)

Swivel Wheel with Urethane Wheel for Heavy Loads, Marine Specifications (MUHA-mg Type)

Featuring excellent water resistance and main parts made of stainless steel, it is ideal for ship hulls, etc., used in marinas or environments where rust and corrosion are unacceptable.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MUHA-MG200X75
MUHA-MG250X90
MUHA-MG300X75
MUHA-MG300X90
MUHA-MG300X100
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)
Load Category

310.16 €

8 Days 255750.01~7751251251601602007550Heavy Load

522.29 €

8 Days 315750.01~1226.31551552002002509070Heavy Load

559.54 €

8 Days 375750.01~1108.51551551951953007570Heavy Load

-

8 Days 375750.01~1324.41551551951953009070Heavy Load

695.91 €

8 Days 355750.01~1471.516716720520530010090Heavy Load

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper NA Wheel Material Urethane Rubber
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Fitting Material Grey Casting Ductile Mounting Hole Type Round Hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support