Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Water Faucet Socket

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Water Faucet Socket
[Features] Gunmetal fitting for connecting tap and copper pipe. -For soldering, use MB Solder M171G5, M171G1, M171GF and MB High Flux M171HC for copper pipe.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M150C-1/2X15.88
M150C-1/2X22.22
M150C-3/4X22.22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Thread Nominal

6.74 €

1 6 Days 151/215.881/2B(15A)

10.50 €

1 10 Days 203/422.221/2B(15A)

12.01 €

1 10 Days 203/422.223/4B(20A)

Loading...

  1. 1

Basic information

Type Fitting Material Made of Bronze Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe-to-Thread, Weld Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.)
Fitting type Welding Joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type Rp

Tech Support