We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Long-Neck Water Faucet Socket with Copper Tube Shoulder Seat

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M150CPL-1/2X15.88

Part Number
M150CPL-1/2X15.88
Part NumberStandard Unit PriceVolume DiscountShipping Days?

9.57 €

Available 9 Days

Loading...

  1. 1

Basic information

Type Fitting Material Made of Bronze Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe-to-Thread, Weld Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.)
Fitting type Welding Joint Applicable Tube Size Type Size for Copper Pipe construction Nominal A 1 15
Nominal B 1 1/2 Material of Applicable Pipe Copper Applicable Pipe O.D. 1(mm) 15.88
Connection Thread Type Rp Thread Nominal 1/2B(15A)

This page is Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Long-Neck Water Faucet Socket with Copper Tube Shoulder Seat, part number M150CPL-1/2X15.88.
You can find the detail information about specifications and dimensions on part number M150CPL-1/2X15.88.

Additional Products in this Category

Tech Support