• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Plug

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Plug
A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public industrial water supply to industrial use - Fittings for industrial water supply plumbing - Gunmetal plug.
· Material: Brass
· Applicable fluids: Water.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M133MN-10
M133MN-13
M133MN-20
M133MN-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M1 Dimensions

7.42 €

1 10 Days 3/8B(10A)10

7.63 €

1 6 Days [1/2B(15A)] 1/2B(13A)13

9.49 €

1 10 Days 3/4B(20A)20

13.68 €

1 10 Days 1B(25A)25

Loading...

  1. 1

Basic information

Type Fitting Connection Type Pitch (Terminal) Connecting Shape Plug
Material Made Of Brass Connection Thread Type M1 R Applicable Fluid Water
Interior Resin Lining NA

Tech Support