• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Brass Bushing

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Brass Bushing
A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public industrial water supply to industrial use - Fittings for industrial water supply plumbing - Brass bushing.
· Material: Brass
· Applicable fluids: Water.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M154NB-6X3
M154NB-10X3
M154NB-10X6
M154NB-13X3
M154NB-13X6
M154NB-13X10
M154NB-20X10
M154NB-20X13
M154NB-25X13
M154NB-25X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M1 Thread Nominal M2 Dimensions

4.08 €

1 10 Days [1/4B(8A)] 1/4B(6A)[1/8B(6A)] 1/8B(3A)6x3

4.92 €

1 10 Days 3/8B(10A)[1/8B(6A)] 1/8B(3A)10x3

4.92 €

1 10 Days 3/8B(10A)[1/4B(8A)] 1/4B(6A)10x6

7.83 €

1 10 Days [1/2B(15A)] 1/2B(13A)[1/8B(6A)] 1/8B(3A)13x3

7.83 €

1 10 Days [1/2B(15A)] 1/2B(13A)[1/4B(8A)] 1/4B(6A)13x6

7.83 €

1 10 Days [1/2B(15A)] 1/2B(13A)3/8B(10A)13x10

12.03 €

1 10 Days 3/4B(20A)3/8B(10A)20x10

12.03 €

1 10 Days 3/4B(20A)[1/2B(15A)] 1/2B(13A)20x13

25.41 €

1 6 Days 1B(25A)[1/2B(15A)] 1/2B(13A)25x13

25.41 €

1 10 Days 1B(25A)3/4B(20A)25x20

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Bushing
Material Made Of Brass Connection Thread Type M1 R Connection Thread Type M2 Rc
Applicable Fluid Water Interior Resin Lining NA

Tech Support