• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Auxiliary Material for Piping, Fitting, and Plumbing, Plated Fittings, Outer Screw Tees - With Side Nut - M149GA

Auxiliary Material for Piping, Fitting, and Plumbing, Plated Fittings, Outer Screw Tees - With Side Nut - M149GA
  • Volume Discount

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - Plated fittings - Outer screw tee - M149GA with side nut.
· Material: Brass
· Applicable fluids: Water.
· Surface treatment: Chrome plating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M149GA-13

Part Number
M149GA-13
Part NumberStandard Unit PriceVolume DiscountShipping Days?

13.32 €

Available 10 Days

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Tee
Material Made Of Brass Thread Nominal M1 1/2B(13A) Thread Nominal M2 1/2B(13A)
Connection Thread Type M1 G (Tapped) Connection Thread Type M2 G (Threaded) Types of Screw 3 (When Different Dia. or Different Type Screw) G (Threaded)
Nominal of Thread 3(Different Diameters or Different Type Screw) 1/2B(13A) Applicable Fluid Water Surface Treatment Chrome Plating
Interior Resin Lining NA Dimensions 13

This page is Auxiliary Material for Piping, Fitting, and Plumbing, Plated Fittings, Outer Screw Tees - With Side Nut - M149GA, part number M149GA-13.
You can find the detail information about specifications and dimensions on part number M149GA-13.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support