Auxiliary Material for Piping, Fitting, and Plumbing, Plated Fittings, Inner Screw Tees - With Side Nut -, M149GMM

Auxiliary Material for Piping, Fitting, and Plumbing, Plated Fittings, Inner Screw Tees - With Side Nut -, M149GMM

Product Details:

Manufacturer part number: M149GMM-13

Brand: MIYAKO

Price: 26.95

Delivery time: 10 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M149GMM-13

Part Number
M149GMM-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.95 €

1 10 Days

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Tee
Material Made Of Brass Thread Nominal M1 1/2B(13A) Thread Nominal M2 1/2B(13A)
Connection Thread Type M1 G (Tapped) Connection Thread Type M2 G (Threaded) Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Nominal of Thread 3(Different Diameters or Different Type Screw) 1/2B(13A) Applicable Fluid Water Surface Treatment Chrome Plating
Interior Resin Lining NA Dimensions 13

This page is Auxiliary Material for Piping, Fitting, and Plumbing, Plated Fittings, Inner Screw Tees - With Side Nut -, M149GMM, part number M149GMM-13.
You can find the detail information about specifications and dimensions on part number M149GMM-13.

Tech Support