Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
S2TL-13 |
S2TL-20 |
S2TL-20X13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Type | Thread Nominal M1 | Thread Nominal M2 | Dimensions | |
---|---|---|---|---|---|---|---|---|
9.38 € | 1 | 6 Days | Screw⇔Screw Same Diameter・Different Type | [1/2B(15A)] 1/2B(13A) | - | 13 | ||
13.27 € | 1 | 10 Days | Screw⇔Screw Same Diameter・Different Type | 3/4B(20A) | - | 20 | ||
15.80 € | 1 | 10 Days | Screw⇔Screw Different Diameter | [1/2B(15A)] 1/2B(13A) | 3/4B(20A) | 20x13 |
Loading...
Type | Fitting | Material | Made Of Brass | Connection Thread Type M1 | G (Threaded) |
---|---|---|---|---|---|
Connection Thread Type M2 | R | Applicable Fluid | Water | Surface Treatment | Chrome Plating |
Interior Resin Lining | NA |
Configure
Basic Attributes
Connection Type
Thread Nominal M1
Thread Nominal M2
Dimensions
Type
Filter by standard shipping days
Optional Attributes