Manufacturer part number: M168-150
Brand: MIYAKO
Price: 11.38 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M168-150
Type | Saddle Band | Main Applicable Pipe O.D.(mm) | 100~Less than 200 | Applicable Pipe Type | Vinyl Chloride Pipe |
---|---|---|---|---|---|
Material | Iron | Surface Treatment | Zinc Plating | Compatible Pipe Nominal Dimensions(mm) | 150 |
H | 165 | P | 198 |
This page is Saddle Bands (Iron), part number M168-150.
You can find the detail information about specifications and dimensions on part number M168-150.