We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 17/1/2021 to 0:00 (CET) 18/1/2021. We apologize for the inconvenience.

SW Type Special Wheel SW-BS-I Type (Non-Shouldered, Heavy Load Use)

SW Type Special Wheel SW-BS-I Type (Non-Shouldered, Heavy Load Use)

Mainly used as outer circumferential support wheel of turntable for rotating heavy objects.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SW-130-BS-I
SW-185-BS-I
SW-250-BS-I
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSWorking Load
(N)
Wheel Diameter
(mm)

903.64 €

63 Days 1034300145

1,494.17 €

63 Days 1068600175

3,474.18 €

63 Days 10117600245

Loading...

  1. 1

Basic information

Type SW Special Wheel Shape Flange Withstand Operating Load Range(N) 20000.1 or More
Body Material Cast Iron Main Ball material Steel Application SW Type Special Wheel (Non-Shouldered Type)

Additional Products in this Category

Tech Support