Safety Cushion, Tiger-Stripe Pattern (Sheet)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TAC005
TAC006
TAC007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions
(mm)

16.64 €

1 Available Same day

Stock

4X50X910

19.84 €

1 Same day

Stock

4X100X910

19.06 €

1 Same day

Stock

4X200X910

Loading...

  1. 1

Basic information

Material Polyethylene Type Sheet Color (pattern) Stripe
Double-Sided Tape NA

Tech Support