20K Type Ductile Cast-Iron Screw-in Globe Valve

20K Type Ductile Cast-Iron Screw-in Globe Valve <Union Bonnet Type>
  • Volume Discount

[Features]
· Tough valves with excellent resistance against heat, corrosion and abrasion.
· Use it for points where higher safety is required such as vapor, high-temperature water and buried lines.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20-DG-N-10A
20-DG-N-15A
20-DG-N-20A
20-DG-N-25A
20-DG-N-32A
20-DG-N-40A
20-DG-N-50A
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Glove Valve Type Operating Temperature Range
(°C)
L
(mm)
H
(mm)
D1
(Ø)

70.64 €

Quote 3/8B(10A)3/8B(10A)Standard-10~3507513670

77.23 €

Quote [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Standard-10~3507813880

88.26 €

Available Quote 3/4B(20A)3/4B(20A)Standard-10~35091157100

83.18 €

Quote 1B(25A)1B(25A)Standard-10~350105178115

127.47 €

Quote 1 1/4B(32A)1 1/4B(32A)Standard-10~350122202135

153.33 €

Quote 1 1/2B(40A)1 1/2B(40A)Standard-10~350135210135

193.96 €

Quote 2B(50A)2B(50A)Standard-10~350160239180

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material Grey Casting Ductile Applicable Fluid Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 20K Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Round-shaped handle Operation Method Manual Operation Type Details of Maximum Allowable Pressure (Steady flow of -10°C~+120°C)(MPa) 2.8
Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 300°C)(MPa) 2.3 Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of -10°C~+220°C)(MPa) 2.5 Details of Maximum Allowable Pressure (Gas of -10°C~220°C)(MPa) 2.4
Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 350°C)(MPa) 2.0

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support