Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LBT-HN-N-20A |
LBT-HN-N-25A |
LBT-HN-N-32A |
LBT-HN-N-40A |
LBT-HN-N-50A |
LBT-SK-N-15A |
LBT-SK-N-20A |
LBT-SK-N-25A |
LBT-SK-N-32A |
LBT-SK-N-40A |
LBT-SK-N-50A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Supply Side, Nominal Designation of Piping Thread Denomination B (Denomination A) | Control Side Naminal Pipe Threads B name (A name) | Specifications | Details of Maximum Allowable Pressure (Steady flow which is 85°C or less) (MPa) | Details of Maximum Allowable Pressure (Pulsating flow which is 85°C or less) (MPa) | Details of Maximum Allowable Pressure (Steady flow which is 40°C or less) (MPa) | Details of Maximum Allowable Pressure (Pulsating flow which is 40°C or less) (MPa) | |
---|---|---|---|---|---|---|---|---|---|---|---|
52.09 € | 1 | 9 Days | 3/4B(20A) | 3/4B(20A) | HN: For Heat Resistant PVC Steel Pipe | 1.0 | 1.0 | - | - | ||
79.69 € | 1 | 9 Days | 1B(25A) | 1B(25A) | HN: For Heat Resistant PVC Steel Pipe | 1.0 | 1.0 | - | - | ||
115.53 € | 1 | 9 Days | 1 1/4B(32A) | 1 1/4B(32A) | HN: For Heat Resistant PVC Steel Pipe | 1.0 | 1.0 | - | - | ||
98.68 € | 1 | 9 Days | 1 1/2B(40A) | 1 1/2B(40A) | HN: For Heat Resistant PVC Steel Pipe | 1.0 | 1.0 | - | - | ||
158.82 € | 1 | 9 Days | 2B(50A) | 2B(50A) | HN: For Heat Resistant PVC Steel Pipe | 1.0 | 1.0 | - | - | ||
39.17 € | 1 | 9 Days | 1/2B(15A) | 1/2B(15A) | SK: For PVC Pipe and Cored Polyethylene Powder-Coated Steel Pipe | - | - | 1.0 | 1.0 | ||
63.03 € | 1 | 9 Days | 3/4B(20A) | 3/4B(20A) | SK: For PVC Pipe and Cored Polyethylene Powder-Coated Steel Pipe | - | - | 1.0 | 1.0 | ||
78.96 € | 1 | 9 Days | 1B(25A) | 1B(25A) | SK: For PVC Pipe and Cored Polyethylene Powder-Coated Steel Pipe | - | - | 1.0 | 1.0 | ||
114.55 € | 1 | 9 Days | 1 1/4B(32A) | 1 1/4B(32A) | SK: For PVC Pipe and Cored Polyethylene Powder-Coated Steel Pipe | - | - | 1.0 | 1.0 | ||
118.07 € | 1 | 9 Days | 1 1/2B(40A) | 1 1/2B(40A) | SK: For PVC Pipe and Cored Polyethylene Powder-Coated Steel Pipe | - | - | 1.0 | 1.0 | ||
156.22 € | 1 | 9 Days | 2B(50A) | 2B(50A) | SK: For PVC Pipe and Cored Polyethylene Powder-Coated Steel Pipe | - | - | 1.0 | 1.0 |
Loading...
Applicable Fluid | Water | Shape | Y Type | Nominal Pressure | 10K |
---|---|---|---|---|---|
Body Material | EN CC491K Equiv. (Lead-free bronze casting) | Supply Side, Connection Type | Rc | Control Side, Connection Type | Rc |
Max. Operating Pressure(MPa) | 1.0 |
Configure
Basic Attributes
Supply Side, Nominal Designation of Piping Thread Denomination B (Denomination A)
Control Side Naminal Pipe Threads B name (A name)
Specifications
Details of Maximum Allowable Pressure (Steady flow which is 85°C or less)(MPa)
Details of Maximum Allowable Pressure (Pulsating flow which is 85°C or less)(MPa)
Details of Maximum Allowable Pressure (Steady flow which is 40°C or less)(MPa)
Details of Maximum Allowable Pressure (Pulsating flow which is 40°C or less)(MPa)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes