• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Shaft Type Miniature M-L Series

Shaft Type Miniature M-L Series

High precision for small diameter use. In order to improve wear resistance, the joint body has been treated with S45C nitride composite processing.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M-2.0L-A-A-[83-95/1]
M-2.5L-A-A-[83-95/1]
M-3.0L-A-A-[89-100/1]
M-3.5L-A-A-[89-100/1]
M-4.0L-A-A-[116-150/1]
M-4.5L-A-A-[116-150/1]
M-5.0L-A-A-127.5
M-5.0L-A-A-[128-200/1]
M-5.5L-A-A-127.5
M-5.5L-A-A-[128-200/1]
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSφd
(Ø)
φd
(Ø)
Overall Length
(mm)

-

20 Days 102683 ~ 95

-

20 Days 102.5683 ~ 95

-

20 Days 103689 ~ 100

-

20 Days 103.5689 ~ 100

-

20 Days 1048116 ~ 150

-

20 Days 104.58116 ~ 150

-

28 Days 10510127.5

-

28 Days 10510128 ~ 200

-

20 Days 105.510127.5

-

20 Days 105.510128 ~ 200

Loading...

  1. 1

Basic information

Type Shaft Type Feature Small Body Material EN 1.1191 Equiv.
Application Standard Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support