• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Miyoshi Block Bearing Housing BBA Model (Height Adjustment Block)【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BBA-105

Part Number
BBA-105
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHS

18.35 €

2 Pieces Per Package

Available 18 Days 10

Loading...

  1. 1

Basic information

Main Body Shape T Type Holder Material EN AW-2017 Equiv. Width L(mm) 45
Type Bearing holder set, Outer ring captured type Surface Treatment NA Height h(mm) 10
Screw Hole Pitch S(mm) 30 Mounting Screw M4X25L Compatible Block UPA, URA-511, 512, 513, 513

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support