We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Corner Hinge FB-727

Corner Hinge FB-727

[Features]
· Built-in bearing that rotates smoothly.
· Ideal for opening and closing heavy doors.
· Left and right combination

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FB-727-2

Part Number
FB-727-2
Part NumberStandard Unit PriceVolume DiscountShipping Days?Length L *Figure in () is the min length of the adjustable type.
(mm)
Plate Thickness t
(mm)
Mounting Hole Product Code

108.05 €

5 Days 17010Through Hole61040

Loading...

  1. 1

Basic information

Main Body Type Special Type Material Brass Press-Casting Surface Finish Chrome Plating
Width W(mm) 42

This page is Corner Hinge FB-727, part number FB-727-2.
You can find the detail information about specifications and dimensions on part number FB-727-2.

Variation of this product

Part Number
FB-727-1
Part NumberStandard Unit PriceVolume DiscountShipping Days?Length L *Figure in () is the min length of the adjustable type.
(mm)
Plate Thickness t
(mm)
Mounting Hole Product Code

117.01 €

5 Days 2248Through Hole61039

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support