We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Corner Hinge FB-931

Corner Hinge FB-931

[Features]
· Built-in cam that raises when opening and closing.
· Has a long hole and spacer that can finely adjust mounting position.
· Installation screw is hidden by the inlay cosmetic cover.
· Right type/left type

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FB-931-L
FB-931-R
Part NumberStandard Unit PriceVolume DiscountShipping Days?Reversed Mounting Hole Product Code

69.90 €

5 Days Left TypeThrough Hole61107

69.90 €

5 Days Right TypeThrough Hole61101

Loading...

  1. 1

Basic information

Main Body Type Special Type Length L *Figure in () is the min length of the adjustable type.(mm) 131 Material Zinc Alloy (ZDC)
Surface Finish Chrome Plating Width W(mm) 38 Plate Thickness t(mm) 11

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support