• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Flap hatch hinges / conical countersinks / rolled / stainless steel / barrel polished / B-1057-3 / TAKIGEN

Flap hatch hinges / conical countersinks / rolled / stainless steel / barrel polished / B-1057-3 / TAKIGEN
  • Volume Discount

Product Details:

Manufacturer part number: B-1057-3

Brand: TAKIGEN

Price: 7.20

Delivery time: Same day

  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-1057-3

Part Number
B-1057-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

7.20 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Main Body Type Pivot Type Length L *Figure in () is the min length of the adjustable type.(mm) 40.5 Surface Finish Barrel Polishing
Width W(mm) 18 Plate Thickness t(mm) 1.5 Mounting Hole Through Hole
Product Code 10655

This page is Flap hatch hinges / conical countersinks / rolled / stainless steel / barrel polished / B-1057-3 / TAKIGEN, part number B-1057-3.
You can find the detail information about specifications and dimensions on part number B-1057-3.

Tech Support