We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Side Door Hinges B-1883

Side Door Hinges B-1883

[Features]
· Stainless steel that is excellent in corrosion resistance.
· Curled part is welded.
· Split pin prevents pin coming out and makes it easy to reassemble pins.
· Ideal for medium and large side doors.
· Right-and-left type (pin recombination)

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-1883

Part Number
B-1883
Part NumberStandard Unit PriceVolume DiscountShipping Days?Shaft Diameter φD
(mm)
Mounting Hole Product Code

79.79 €

6 Days 11One Side Through Hole12434

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Single Folding Hinge with Steps Length L *Figure in () is the min length of the adjustable type.(mm) 78
Material Stainless Steel Plate (EN 1.4301 Equiv.) Surface Finish Electrolytic Polishing Width W(mm) 301
Plate Thickness t(mm) 5

This page is Side Door Hinges B-1883, part number B-1883.
You can find the detail information about specifications and dimensions on part number B-1883.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support