Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Main Body Type | Damper, Torque, Spring Hinge | Length L *Figure in () is the min length of the adjustable type.(mm) | 145 | Material | Zinc Alloy (ZDC) |
---|---|---|---|---|---|
Surface Finish | Chrome Plating | Width W(mm) | 28 | Mounting Hole | Through Hole |