• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Flat hinges / conical countersinks / extruded aluminium / B-208 / TAKIGEN

Flat hinges / conical countersinks / extruded aluminium / B-208 / TAKIGEN
Made of aluminum alloy to be lightweight.

[Features]
· Lightweight due to aluminum alloy.
· Excellent in corrosion resistance due to alumite treatment.
· Stainless steel shaft is used

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-208-1
B-208-2
B-208-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L *Figure in () is the min length of the adjustable type.
(mm)
Product Code

56.29 €

1 6 Days 10010418

66.57 €

1 6 Days 12510419

71.38 €

1 6 Days 15010420

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Material Aluminum Alloy
Surface Finish Anodized Aluminum Treatment Width W(mm) 95 Plate Thickness t(mm) 4
Shaft Diameter φD(mm) 3 Mounting Hole Through Hole

Tech Support