Stainless Steel Roller Tightener C-1052

Stainless Steel Roller Tightener C-1052

Product Details:

Manufacturer part number: C-1052

Brand: TAKIGEN

Price: 12.81

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-1052

Part Number
C-1052
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.81 €

1 6 Days

Loading...

  1. 1

Basic information

Type Catch Length L(mm) 90 Width W(mm) 20
Mounting Method Embedding Mounting Hole Dia. D(mm) 4.2 Operating Environment Anti-Rust
Body Material Stainless Steel Plate Main Body Surface Treatment Hair Line Height h(mm) 20
Product Code 20830

This page is Stainless Steel Roller Tightener C-1052, part number C-1052.
You can find the detail information about specifications and dimensions on part number C-1052.

Tech Support