Slit Lock C-550-F

Slit Lock C-550-F
To close, just push the door. Unlock with a screwdriver, etc.

[Features]
· Lock the door with a one touch operation by closing.
· Push the door to close tightly.
· Unlock with screwdriver, etc.
· Since the unlocked state is held until the door is opened after unlocking, it can be used multiple times for one door

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-550-F

Part Number
C-550-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.62 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Type Catch Length L(mm) 48 Width W(mm) 34
Mounting Method Embedding Mounting Hole Dia. D(mm) 13 Operating Environment Standard
Body Material Zinc Alloy Main Body Surface Treatment Barrel Polishing Height h(mm) 54
Product Code 23776

This page is Slit Lock C-550-F, part number C-550-F.
You can find the detail information about specifications and dimensions on part number C-550-F.

Tech Support