We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Stainless Steel Waterproof Double Lock Handle A-1372-F

Stainless Steel Waterproof Double Lock Handle A-1372-F

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· (A-1372-F).
· Panel drilling is the same size as L-shaped handle A-140 and lock handle A-172.
· (A-1372).
· Safety mechanism that locks and unlocks with both the key and the retractable handle.
· Waterproof type (using O ring and sheet packing).
· The lock includes a new reversible key TAK60, with a dust-proof shutter with excellent operability as standard equipment.
· Left and right dual use (the standard product is set for right hand opening. Please specify when using for left hand opening).

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A-1372-F-1-TAK60
A-1372-F-2-TAK60
A-1372-F-3-TAK60
Part NumberStandard Unit PriceVolume DiscountShipping Days?Overall Length
(mm)
Overall Width
(mm)
Full height
(mm)
Compatible Plate Thickness
(mm)
Applicable Knobs Product Code Note

125.99 €

9 Days 976057Up to 5A-372-1-H04145The clasp is sold separately

90.13 €

49 Days 804648Up to 2.3A-372-2, 3-H04146The clasp is sold separately

111.94 €

9 Days 673548Up to 2.3A-372-2, 3-H04147The clasp is sold separately

Loading...

  1. 1

Basic information

Application Cubicle, Switchboard, Control panel Type Lock main body Material Stainless Steel Casting (EN 1.4301 Equiv.)
Finishing Hair line finish Selfishly Left/Right Combination Type Number of Keys TAK60
Accessory Two keys, Large Nut, Screw Set

Additional Products in this Category

Tech Support