Stainless Steel Waterproof Lever Lock Handle A-1130

Stainless Steel Waterproof Lever Lock Handle A-1130
  • Volume Discount

Product Details:

Manufacturer part number: A-1130-2-2

Brand: TAKIGEN

Price: 127.24

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A-1130-2-2

Part Number
A-1130-2-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

127.24 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Application Cubicle, Switchboard, Control panel Type Handle body Material Stainless Steel Casting (EN 1.4301 Equiv.)
Finishing Mirror Buffed Surface Selfishly Left/Right Combination Type Number of Keys No Key
Overall Length(mm) 142.5 Overall Width(mm) 48 Full height(mm) 68.6
Compatible Plate Thickness(mm) Up to 2 Accessory Large Nut, Screw Set, 2 Keys Product Code 03186
Note The clasp is sold separately

This page is Stainless Steel Waterproof Lever Lock Handle A-1130, part number A-1130-2-2.
You can find the detail information about specifications and dimensions on part number A-1130-2-2.

Tech Support