We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Stainless Steel Waterproof Lock Handle A-1316

Stainless Steel Waterproof Lock Handle A-1316

[Features]
· It is fire resistant, heat resistant, salt resistant and acid resistant.
· Improved pin tumbler system lock handle.
· Waterproof type (using O ring / packing).
· Waterproof standard IP x 3 compatible.
· Two-key way and three-point clutch are incorporated, so unlocking with a nail or screwdriver is difficult.
· A-1316-2 and 4 are for both left-hand and right-hand use (standard is right hand use.
· Specify left hand use as needed).
· A-1316-3 is either for left-hand or right-hand use

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A-1316-2
A-1316-3-L
A-1316-3-R
A-1316-4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Selfishly Outer Diameter
(mm)
Product Code Note

103.57 €

9 Days Left/Right Combination Type6400907The clasp is sold separately

118.13 €

9 Days For Left Sides5200908The clasp is sold separately

118.13 €

9 Days For Right Side5203030The clasp is sold separately

84.75 €

9 Days Left/Right Combination Type3001135The clasp is sold separately

Loading...

  1. 1

Basic information

Application Large outdoor cubicle Type Lock main body Material Stainless Steel Casting (EN 1.4301 Equiv.)
Finishing Mirror Buffed Surface Accessory Large Nut, Screw Set

Additional Products in this Category

Tech Support