Manufacturer part number: CP-318
Brand: TAKIGEN
Price: 7.87 €
Delivery time: 10 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CP-318
Application | Communication equipment, Measurement equipment | Type | Main Body | Material | Main body: Polyamide 6 (PA6) / Clasp: Stainless Steel plate (EN 1.4301 Equiv.) |
---|---|---|---|---|---|
Finish | Main body: Emboss/Clasp: Barrel polishing | Color | Black | Compatible Plate Thickness(mm) | Up to 4.0 |
Outer Diameter(φ) | 30 | Product Code | 23597 |
This page is Plastic Drawer Fastener CP-318, part number CP-318.
You can find the detail information about specifications and dimensions on part number CP-318.