Aluminum Alloy Hatch Lock C-360

Aluminum Alloy Hatch Lock C-360
  • Promotional pricing
  • Volume Discount
A soft design based on a circle.
[Features]
· Made of stainless steel and has excellent corrosion resistance.
· Safety design in which the installation screws are not visible from the outside when locking.
·A padlock can be attached.
·Lightweight and easy to install.
[Applications]
·For ships, vehicles, and railway vehicles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-360

Part Number
C-360
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.84 €

14.21 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Application Ship, Vehicle, Railroad vehicle Type Main Body Material Aluminum Alloy (Aluminium Die Cast (ADC))
Finish Acrylic Resin Baked Paint Color Ivory Outer Diameter(φ) 60
Product Code 22184

This page is Aluminum Alloy Hatch Lock C-360, part number C-360.
You can find the detail information about specifications and dimensions on part number C-360.

Tech Support