Push Button Handle C-311

Push Button Handle C-311
[Features]
· Flat type in which the handle pops up with one push.
· In flat state, the stopper plate does not turn

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-311

Part Number
C-311
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.15 €

1 14 Days

Loading...

  1. 1

Basic information

Application Cabinet, Dust box Type Handle body Material Zinc Alloy (ZDC)
Finish Satin Nickel Chrome Plating (MZCr) Compatible Plate Thickness(mm) 3.2 to 6 (A washer is required for 3.2 or less) Overall Length(mm) 61
Outer Diameter(φ) 44 Product Code 21495

This page is Push Button Handle C-311, part number C-311.
You can find the detail information about specifications and dimensions on part number C-311.

Tech Support