We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Lock Handle A-307

Lock Handle A-307

[Features]
· Compatible installation with DIRAK cam lock series.
· O-ring, wave washer and nylon washer are installed, and it is waterproof with smooth rotation.
· The key head part can be made in any shape.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A-307

Part Number
A-307
Part NumberStandard Unit PriceVolume DiscountShipping Days?Product Code Note

25.39 €

10 Days 03651The clasp is sold separately

Loading...

  1. 1

Basic information

Application Switchboard, Control Panel Type Lock main body Material Zinc Alloy (ZDC)
Finishing Chrome Plating (MZCr) Compatible Plate Thickness(mm) Up to 5 Outer Diameter(mm) 40
Accessory Large nut, Screw set, 1 detachable handle Applicable Knobs Included detachable handle

This page is Lock Handle A-307, part number A-307.
You can find the detail information about specifications and dimensions on part number A-307.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support