We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Sickle Handle for Boats A-302

Sickle Handle for Boats A-302

[Features]
· Acrylic resin baking provides excellent corrosion resistance.
· One-touch opening and closing.
· Door can be opened either inside or outside.
· Made of aluminum alloy, lightweight.
· For left hand and right hand use (photos show right hand use)

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A-302-L
A-302-R
Part NumberStandard Unit PriceVolume DiscountShipping Days?Selfishly Product Code

72.38 €

9 Days For Left Opening02034

72.38 €

9 Days Right Opening Used02035

Loading...

  1. 1

Basic information

Application Sash sliding door, Sliding door for ship, Sliding door Type Handle body Material Aluminum Alloy (Aluminium Die Cast (ADC))
Finishing Anti-rust acrylic resin baked paint finish Number of Keys Difference of Keys Overall Length(mm) 150
Overall Width(mm) 44 Compatible Plate Thickness(mm) 9–12 Accessory Strike plate, 2 keys

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support