Waterproof Flush Handle A-57

Waterproof Flush Handle A-57
[Features]
· Lock comes standard with the TAK60, a new type of reversible key with an easy to use dust-proof shutter (A-57-1-TAK60).
· Left and right combination

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A-57-1
A-57-1-TAK60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Keys Product Code

34.10 €

1 10 Days 020003304

34.10 €

1 6 Days TAK6004077

Loading...

  1. 1

Basic information

Application Switchboard, Control Panel Type Handle body Material Zinc Alloy (ZDC)
Finish Coating of silver metallic Selfishly Left/Right Combination Type Accessory Two keys
Outer Diameter(φ) 90 Note Clasp is sold separately.

Tech Support