Manufacturer part number: C-64-031
Brand: TAKIGEN
Price: 19.30 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-64-031
Type | Lock(Embedded) | Key | 031 | Main Body Overall Length(L(mm)) | 38 |
---|---|---|---|---|---|
Main Body Width(W(mm)) | 71 | Thickness(H(mm)) | 18.5 | Lock external diameter(mm) | 22 |
Main Body Material | Free-Cutting Brass Bar | Surface Finish | Chrome Plating | Key Material | Brass Plate |
Key Surface Finish | Nickel plating | Product Code | 20305 |
This page is Thin Type with Cylinder C-64, part number C-64-031.
You can find the detail information about specifications and dimensions on part number C-64-031.