• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stainless Steel Safety Corner Lock IV C-1577

Stainless Steel Safety Corner Lock IV C-1577

[Features]
· Japan Vending Machine Industry Association Standard locks can be easily replaced with a single Phillips screwdriver.
· Easy to install, compact and robust.
· Depending on the chain specification, the installation position can be set anywhere.
· The standard chain is a special steel (carburizied and quenched) ø10 × 10 link with a transparent tube.
· The body is made of stainless steel and it is resistant to destruction, chain is corrosion resistant up by Disgo treatment · Since the lock is built in the side of the main body, it is difficult to break it with a drill / pick the lock.
· A personal coin lock C-288 is used before a standard padlock.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-1577

Part Number
C-1577
Part NumberStandard Unit PriceVolume DiscountShipping Days?Product Code

110.62 €

8 Days 22997

Loading...

  1. 1

Basic information

Lock Available Overall Length(mm) 380 Main Body Width(mm) 37
Main Body Thickness(mm) 36 Material Stainless Steel Casting Surface Finish Nickel plating

This page is Stainless Steel Safety Corner Lock IV C-1577, part number C-1577.
You can find the detail information about specifications and dimensions on part number C-1577.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support