• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stainless Steel Hard Chain Lock C-1577-B

Stainless Steel Hard Chain Lock C-1577-B

[Features]
· Japan Vending Machine Industry Association Standard locks can be easily replaced with a single Phillips screwdriver.
· Easy to install, compact and robust.
· Use quenching chains of ø12.5 mm diameter to prevent cutting with bolt cutters, etc.
· Corrosion resistance improved by Disgo processing of the chain.
· As a reinforcement option, you can replace the joint protection plate with a reinforced mounting bracket.
· Personal coin lock C-288 is used before a standard padlock

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-1577-B

Part Number
C-1577-B
Part NumberStandard Unit PriceVolume DiscountShipping Days?Product Code

95.24 €

8 Days 23249

Loading...

  1. 1

Basic information

Lock With Key Overall Length(mm) 380 Main Body Width(mm) 37
Main Body Thickness(mm) 36 Material Stainless Steel Casting

This page is Stainless Steel Hard Chain Lock C-1577-B, part number C-1577-B.
You can find the detail information about specifications and dimensions on part number C-1577-B.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support