Large Padlock

Large Padlock

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
·Lock is standard equipped with high security reversible key TAK80 type with excellent operability
·TAK80 Cylinder has 118,000 key differences, master specifications, customer dedicated numbers, and other key plans
· A strongly built padlock with a thick bar 11 mm in diameter
[Applications]
·Large fences, inspection doors

(i)Remark

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C-1549-1-RC
C-1549-3-RC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Product Code

10.33 €

1 10 Days Rubber Cap (For C-1549-1)23949

8.28 €

1 10 Days Rubber Cap (For C-1549-3)23974

Loading...

  1. 1

Basic information

Material EPDM

Tech Support