Full length (mm): 90 / Full width (mm): 126
· Material: brass / Surface finish: Chrome plating / Body thickness (mm): 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NO.0061-5
Application | AC-100-C | Type | Handle | Material | Brass |
---|---|---|---|---|---|
Finishing | Chrome Plating (MZCr) | Overall Length(mm) | 126 | Overall Width(mm) | 20 |
Full height(mm) | 90 |
This page is Inserting Handle 0061-5-H, part number NO.0061-5.
You can find the detail information about specifications and dimensions on part number NO.0061-5.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.