Worm Wheel DG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DG0.5-20R2
DG0.8-20R2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHole diameter, Shaft diameter
(mm)
Face Width
(mm)
Module Torsional Angle
(°)

5.63 €

1 Available Same day

Stock

10450.55°13′

6.39 €

1 Available Same day

Stock

10590.86°34′

Loading...

  1. 1

Basic information

Type Wheel Material Polyacetal Heat Treatment NA
Accuracy Grade KHK, W, 002, Class 5 Ground Tooth NA The Number of Teeth 20
Number of Starts 2 Twisting Direction R Shaft Hole Specifications Pilot Hole Product

Tech Support