Junron A (Nylon Tube), Junron AC2 (Soft Nylon Control Tube)

Junron A (Nylon Tube), Junron AC2 (Soft Nylon Control Tube)

Mechanical strength, in particular pressure resistance, wear resistance, flexural fatigue resistance is excellent. Excels in heat and low temperature resistance. High flexibility. Excels in oil resistance and chemical resistance (especially alkaline resistance). No risk of toxic substances being released.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AC2-1
AC2-2
AC2-3
AC2-5
AC2-7
AC2-10
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Bending Radius
(mm)
Operating Temperature Range (when using air)
(°C)
Finishing Outer Diameter
(mm)

994.83 €

33 Days 40-20~7010.0

2,131.78 €

33 Days 40-20~7019.0

2,842.38 €

33 Days 45-20~7020.0

4,263.57 €

33 Days 65-20~7024.5

5,684.75 €

33 Days 70-20~7027.4

9,237.73 €

33 Days 100-20~7034.5

Loading...

  1. 1

Basic information

Type Straight Cutting Service Usage NA Tube O.D. (mm) D(Ø) 8
O.D. [Distinction] ~8 Tube I.D.(Ø) 6 Material Nylon
I.D. [Distinction] ~6 Applicable Fluid Water / Air / General Hydraulic Oil Operating Environment Standard / Pressure Resistance / Heat-Resistance / Abrasion Resistance / Oil Resistance / Cold Resistance / Chemical Resistance
Material: Nylon Soft Nylon

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support