Junron One-Touch Coupling, Small One-Touch Coupling MP Type

Junron One-Touch Coupling, Small One-Touch Coupling MP Type
  • Volume Discount
Simple, One-Touch insertion and removal. Highly resistant to resonance / shock during removal, with excellent durability. Small, strong, and features excellent distribution. Automatically opens and closes with attaching/removing operation on the socket side.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MP-F1/4
MP-M1/4
MP-M1/8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Joint Type S
(mm)
Screw Size

5.18 €

1 Available 6 Days Female Threaded Tapped16Rc1/4

3.83 €

1 7 Days Threaded Type14R1/4

5.60 €

1 12 Days Threaded Type12R1/8

Loading...

  1. 1

Basic information

Type Standard Male/Female Plug (Male) Material of O-Ring Fluorine Rubber
Applicable Fluid Air Valve Structure Single Passage Opening Closing Type Usage Environment/Application Standard
Operating Temperature Range(℃) 0::60 Operating Pressure(MPa) ::0.88

Tech Support