Push One A Series Universal Branch Elbow

Push One A Series Universal Branch Elbow

No jigs or tools are required for connecting tubes to this universal branch elbow. The surface is resistant to degradation, preventing elution of copper ions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ALYB6-R1/4
ALYB6-R1/8
ALYB8-R1/4
ALYB8-R3/8
ALYB10-R1/4
ALYB10-R3/8
Part NumberStandard Unit PriceVolume DiscountShipping Days?Applicable Tube O.D.1
(φ)
T Screw Size

6.73 €

Quote 61/4

5.93 €

Quote 61/8

13.42 €

Quote 81/4

13.86 €

Quote 83/8

14.02 €

Quote 101/4

14.20 €

Quote 103/8

Loading...

  1. 1

Basic information

Type Push One Fitting Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Body Material Flame Retardant PBT Resin Application For general air pressure Thread Material Brass
Seal Material Special NBR Screw Mounting, Branch Elbow Branch Elbow Branch Universal Elbow Branch
Types of connection screw R Appearance Color White Operating Temperature Range (Air During use)(°C) -20 – 80
Operating Temperature Range (Water During use)(°C) 0–40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support