• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

PushOne A Series, 90° Branch Union Elbow

PushOne A Series, 90° Branch Union Elbow

No jigs or tools are required to connect tubes to this 90° branch union elbow unit. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

[Features]
· The tube is connected by PushOne®.
· No need for jigs or tools to connect the tube.
· Electroless nickel plated.
· There is little deterioration of the surface, and elution of copper ions into the fluid is prevented.
· The white body brightens the working environment.
· Noncombustible PBT resin is used for the materials.
· Equivalent to UL94 V-0 standard, and has superior self-extinguishing properties.
· Able to use in an environment where sputtering occurs.
- The R screw element(s) have been subjected to sealing. No need to wrap sealing tape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AULY6
AULY8
AULY10
Part NumberStandard Unit PriceVolume DiscountShipping Days?Applicable Tube O.D.1
(φ)

10.55 €

6 Days 6

10.97 €

6 Days 8

11.40 €

6 Days 10

Loading...

  1. 1

Basic information

Type Push One Fitting Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material Flame Retardant PBT Resin Application For general air pressure Thread Material Brass
Seal Material Special NBR Union, Equal Dia. 90° Branch Union Elbow Appearance Color White
Operating Temperature Range (Air During use)(°C) -20 – 80 Operating Temperature Range (Water During use)(°C) 0–40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support