• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

PushOne A Series, Y Plug

PushOne A Series, Y Plug

No jigs or tools are required for connecting tubes to this Y-plug. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

[Features]
· The tube is connected by PushOne®.
· No need for jigs nor tools to connect the tube.
· Electroless nickel plated.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· The white body brightens the working environment.
· Non-combustible PBT resin is used for the materials.
· Equivalent to UL94 V-0 standard, with superior self-extinguishing properties.
· Can be used in environments in which sputtering occurs.
· The R screws are sealed, and thus there is no need to wrap them with sealing tape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AYA4-4
AYA6-6
AYA8-8
AYA10-10
AYA12-12
Part NumberStandard Unit PriceVolume DiscountShipping Days?Applicable Tube O.D.1
(φ)
Outer diameter D1 of the insertion part
(mm)

3.56 €

6 Days 44

3.78 €

6 Days 66

4.07 €

6 Days 88

4.70 €

6 Days 1010

5.39 €

6 Days 1212

Loading...

  1. 1

Basic information

Type Push One Fitting Fitting Type Socket and reducer Applicable Fluid Water / Air
Body Material Flame Retardant PBT Resin Application For general air pressure Thread Material Brass
Seal Material Special NBR Sockets, Reducers Y Plug Appearance Color White
Operating Temperature Range (Air During use)(°C) -20 – 80 Operating Temperature Range (Water During use)(°C) 0–40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support