• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

PushOne A Series Manifold B Type

PushOne A Series Manifold B Type

No jigs or tools are required for connecting tubes to this manifold. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AMB4-1/4-6
AMB4-1/4-10
AMB6-1/4-6
AMB6-1/4-10
AMB8-3/8-6
AMB8-3/8-10
Part NumberStandard Unit PriceVolume DiscountShipping Days?Applicable Tube O.D.1
(φ)
T Screw Size Number of A Ports

17.51 €

7 Days 41/46

20.55 €

35 Days 41/410

17.51 €

8 Days 61/46

20.55 €

35 Days 61/410

18.90 €

7 Days 83/86

21.67 €

7 Days 83/810

Loading...

  1. 1

Basic information

Type Push One Fitting Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Body Material Flame Retardant PBT Resin Application For general air pressure Thread Material Brass
Seal Material Special NBR Screw Mounting, Branch Manifold B Type Types of connection screw Rc
Appearance Color White Operating Temperature Range (Air During use)(°C) -20 – 80 Operating Temperature Range (Water During use)(°C) 0–40
Plating Process Electroless Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support