• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

PushOne E Series 90° Branch Elbow【5-10 Pieces Per Package】

PushOne E Series 90° Branch Elbow

No jigs or tools are required for connecting tubes to this 90° branch elbow unit. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ELY6-PT1/4
ELY6-PT1/8
ELY8-PT1/4
ELY8-PT1/8
ELY8-PT3/8
ELY10-PT1/4
ELY10-PT3/8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Applicable Tube O.D.1
(φ)
T Screw Size (R)

38.56 €

10 Pieces Per Package

13 Days 61/4

36.41 €

10 Pieces Per Package

13 Days 61/8

41.90 €

10 Pieces Per Package

13 Days 81/4

40.51 €

10 Pieces Per Package

13 Days 81/8

22.77 €

5 Pieces Per Package

13 Days 83/8

26.47 €

5 Pieces Per Package

13 Days 101/4

27.86 €

5 Pieces Per Package

13 Days 103/8

Loading...

  1. 1

Basic information

Type Push One Fitting Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Body Material Flame Retardant PBT Resin Application For general air pressure Thread Material Brass
Seal Material Special NBR Screw Mounting, Branch 90° Elbow Branch Types of connection screw R
Operating Temperature Range (Air During use)(°C) -20 – 80 Operating Temperature Range (Water During use)(°C) 0–40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support