• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

PushOne E Series Brass Body Type Union Connector

PushOne E Series Brass Body Type Union Connector

Product Details:

Manufacturer part number: MEUC6

Brand: NITTA

Price: 5.87

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MEUC6

Part Number
MEUC6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.87 €

1 8 Days

Loading...

  1. 1

Basic information

Type Push One Fitting Fitting Type Union with same diameter Applicable Fluid Air
Main Body Material Brass Application For general air pressure Thread Material Brass
Seal Material Special NBR Union: Same Diameter Union Connectors Compatible Tube Outer Diameter 1(mm) 6
Operating Temperature Range (Air During use)(°C) -20 – 80 Plating Process NA

This page is PushOne E Series Brass Body Type Union Connector, part number MEUC6.
You can find the detail information about specifications and dimensions on part number MEUC6.

Tech Support