Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCL280
Part Number
|
---|
SCL280 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Transmission Torque Range (N▪m) | Maximum Range of Rotation Number (r/min) | Outer Diameter A (φ) | Overall Length L (mm) | Transmission Torque (Nm) | Maximum Number of Rotation (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Number of Bolt Hole n | Bolt Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,626.55 € | 1 | 9 Days | 500 to Less Than 1,000 | 2001 to 4,000 | 280 | 204 | 980 | 3450 | 0.02 to 0.2 | 0.05 | 8 | M24 |
Loading...
Features | Shaft hole Unfinished | Type | Main Body | Application | Standard |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -20::80 |
This page is SNSFlange Shape Flexible Shaft Coupling [SCL], part number SCL280.
You can find the detail information about specifications and dimensions on part number SCL280.
Configure
Basic Attributes
Type
Transmission Torque Range(N▪m)
Maximum Range of Rotation Number(r/min)
Outer Diameter A(φ)
Overall Length L(mm)
Transmission Torque(Nm)
Maximum Number of Rotation(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Number of Bolt Hole n
Bolt Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCL160 |
SCL180 |
SCL200 |
SCL315 |
SCL400 |
SCL450 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Transmission Torque Range (N▪m) | Maximum Range of Rotation Number (r/min) | Outer Diameter A (φ) | Overall Length L (mm) | Transmission Torque (Nm) | Maximum Number of Rotation (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Number of Bolt Hole n | Bolt Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
260.57 € | 1 | 9 Days | 100 to Less Than 500 | 4,001 to 10,000 | 160 | 115 | 109.8 | 6000 | - | - | 8 | M12 | ||
290.32 € | 1 | 9 Days | 100 to Less Than 500 | 4,001 to 10,000 | 180 | 129 | 156.8 | 5250 | - | - | 8 | M12 | ||
439.42 € | 1 | 9 Days | 100 to Less Than 500 | 4,001 to 10,000 | 200 | 146 | 245 | 4800 | - | - | 8 | M20 | ||
2,006.02 € | 1 | 8 Days | 1000 to Less Than 5000 | 2001 to 4,000 | 315 | 228 | 1568 | 3050 | 0.02 to 0.2 | 0.05 | 10 | M24 | ||
3,713.59 € | 1 | 8 Days | 1000 to Less Than 5000 | 2001 to 4,000 | 400 | 255 | 3920 | 2400 | 0.02 to 0.2 | 0.05 | 10 | M30 | ||
4,933.39 € | 1 | 8 Days | 5,000 to Less Than 10,000 | 2001 to 4,000 | 450 | 285 | 6174 | 2150 | 0.02 to 0.2 | 0.05 | 12 | M30 |