Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal | Outer Diameter (mm) | Shaft hole d maximum diameter (mm) | Shaft hole d, pilot hole diameter (mm) | Total width (mm) | Number of grooves | Groove Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
44.23 € | 1 | 8 Days | 10 | 118 | 129 | 31.5 | 9 | 40 | 1 | 15.86 | ||
61.47 € | 1 | 8 Days | 10 | 118 | 129 | 35.5 | 12 | 59 | 2 | 15.86 | ||
87.58 € | 1 | 8 Days | 10 | 118 | 129 | 40 | 15 | 63 | 3 | 15.86 | ||
118.75 € | 1 | 9 Days | 10 | 118 | 129 | 40 | 15 | 82 | 4 | 15.86 | ||
101.91 € | 1 | 8 Days | 10 | 118 | 129 | 45 | 20 | 101 | 5 | 15.86 | ||
59.82 € | 1 | 5 Days | 10 | 125 | 136 | 35.5 | 12 | 59 | 2 | 15.86 | ||
123.56 € | 1 | 9 Days | 10 | 125 | 136 | 40 | 15 | 82 | 4 | 15.86 | ||
111.12 € | 1 | 9 Days | 10 | 125 | 136 | 45 | 20 | 101 | 5 | 15.86 | ||
46.39 € | 1 | 8 Days | 10 | 132 | 143 | 31.5 | 9 | 40 | 1 | 15.86 | ||
64.89 € | 1 | 8 Days | 10 | 132 | 143 | 35.5 | 12 | 59 | 2 | 15.86 | ||
92.14 € | 1 | 8 Days | 10 | 132 | 143 | 40 | 15 | 63 | 3 | 15.86 | ||
98.37 € | 1 | 9 Days | 10 | 132 | 143 | 40 | 15 | 82 | 4 | 15.86 | ||
117.76 € | 1 | 8 Days | 10 | 132 | 143 | 45 | 20 | 101 | 5 | 15.86 | ||
55.90 € | 1 | 9 Days | 10 | 135 | 146 | 31.5 | 9 | 40 | 1 | 15.86 | ||
69.33 € | 1 | 8 Days | 10 | 135 | 146 | 35.5 | 12 | 59 | 2 | 15.86 | ||
99.36 € | 1 | 8 Days | 10 | 135 | 146 | 40 | 15 | 63 | 3 | 15.86 | ||
121.39 € | 1 | 8 Days | 10 | 135 | 146 | 45 | 20 | 101 | 5 | 15.86 | ||
57.16 € | 1 | 5 Days | 10 | 140 | 151 | 31.5 | 12 | 40 | 1 | 15.86 | ||
69.45 € | 1 | 5 Days | 10 | 140 | 151 | 40 | 12 | 59 | 2 | 15.86 | ||
96.58 € | 1 | 8 Days | 10 | 140 | 151 | 40 | 15 | 63 | 3 | 15.86 | ||
109.61 € | 1 | 9 Days | 10 | 140 | 151 | 45 | 20 | 82 | 4 | 15.86 | ||
125.38 € | 1 | 9 Days | 10 | 140 | 151 | 45 | 20 | 101 | 5 | 15.86 | ||
62.23 € | 1 | 9 Days | 10 | 145 | 156 | 31.5 | 12 | 40 | 1 | 15.86 | ||
79.21 € | 1 | 8 Days | 10 | 145 | 156 | 40 | 12 | 59 | 2 | 15.86 | ||
103.03 € | 1 | 8 Days | 10 | 145 | 156 | 40 | 15 | 63 | 3 | 15.86 | ||
121.39 € | 1 | 9 Days | 10 | 145 | 156 | 45 | 20 | 82 | 4 | 15.86 | ||
137.86 € | 1 | 8 Days | 10 | 145 | 156 | 45 | 20 | 101 | 5 | 15.86 | ||
64.01 € | 1 | 5 Days | 10 | 150 | 161 | 31.5 | 12 | 40 | 1 | 15.86 | ||
77.56 € | 1 | 5 Days | 10 | 150 | 161 | 40 | 12 | 59 | 2 | 15.86 | ||
99.88 € | 1 | 8 Days | 10 | 150 | 161 | 40 | 15 | 63 | 3 | 15.86 | ||
114.57 € | 1 | 9 Days | 10 | 150 | 161 | 45 | 20 | 82 | 4 | 15.86 | ||
149.90 € | 1 | 9 Days | 10 | 150 | 161 | 45 | 20 | 101 | 5 | 15.86 | ||
65.14 € | 1 | 9 Days | 10 | 155 | 166 | 31.5 | 12 | 40 | 1 | 15.86 | ||
84.78 € | 1 | 8 Days | 10 | 155 | 166 | 40 | 12 | 59 | 2 | 15.86 | ||
105.20 € | 1 | 8 Days | 10 | 155 | 166 | 40 | 15 | 63 | 3 | 15.86 | ||
120.95 € | 1 | 9 Days | 10 | 155 | 166 | 45 | 20 | 82 | 4 | 15.86 | ||
151.23 € | 1 | 8 Days | 10 | 155 | 166 | 45 | 20 | 101 | 5 | 15.86 | ||
67.68 € | 1 | 8 Days | 10 | 160 | 171 | 35.5 | 12 | 35 | 1 | 15.86 | ||
81.23 € | 1 | 8 Days | 10 | 160 | 171 | 40 | 12 | 59 | 2 | 15.86 | ||
103.92 € | 1 | 8 Days | 10 | 160 | 171 | 40 | 15 | 63 | 3 | 15.86 | ||
115.89 € | 1 | 9 Days | 10 | 160 | 171 | 45 | 20 | 82 | 4 | 15.86 | ||
154.33 € | 1 | 8 Days | 10 | 160 | 171 | 50 | 20 | 101 | 5 | 15.86 | ||
71.35 € | 1 | 9 Days | 10 | 165 | 176 | 35.5 | 12 | 35 | 1 | 16.07 | ||
91.89 € | 1 | 8 Days | 10 | 165 | 176 | 40 | 12 | 59 | 2 | 16.07 | ||
90.14 € | 1 | 8 Days | 10 | 165 | 176 | 40 | 15 | 63 | 3 | 16.07 | ||
122.81 € | 1 | 8 Days | 10 | 165 | 176 | 45 | 20 | 82 | 4 | 16.07 | ||
154.33 € | 1 | 8 Days | 10 | 165 | 176 | 50 | 20 | 101 | 5 | 16.07 | ||
124.45 € | 1 | 8 Days | 10 | 170 | 181 | 45 | 20 | 63 | 3 | 16.07 | ||
121.39 € | 1 | 9 Days | 10 | 170 | 181 | 50 | 20 | 82 | 4 | 16.07 | ||
160.17 € | 1 | 9 Days | 10 | 170 | 181 | 50 | 20 | 101 | 5 | 16.07 | ||
90.87 € | 1 | 5 Days | 10 | 180 | 191 | 40 | 12 | 59 | 2 | 16.07 | ||
90.14 € | 1 | 8 Days | 10 | 180 | 191 | 45 | 20 | 63 | 3 | 16.07 | ||
122.36 € | 1 | 9 Days | 10 | 180 | 191 | 50 | 20 | 82 | 4 | 16.07 | ||
162.92 € | 1 | 9 Days | 10 | 180 | 191 | 50 | 20 | 101 | 5 | 16.07 | ||
89.22 € | 1 | 8 Days | 10 | 190 | 201 | 35.5 | 12 | 35 | 1 | 16.07 | ||
101.83 € | 1 | 8 Days | 10 | 190 | 201 | 45 | 20 | 63 | 3 | 16.07 | ||
89.85 € | 1 | 8 Days | 10 | 200 | 211 | 35.5 | 12 | 35 | 1 | 16.07 | ||
108.11 € | 1 | 8 Days | 10 | 200 | 211 | 45 | 15 | 44 | 2 | 16.07 | ||
99.43 € | 1 | 8 Days | 10 | 200 | 211 | 45 | 20 | 63 | 3 | 16.07 | ||
134.14 € | 1 | 9 Days | 10 | 200 | 211 | 50 | 20 | 82 | 4 | 16.07 |
Loading...
Material | EN-JL 1030 Equiv. | V-belt thickness(mm) | 11 |
---|
Configure
Basic Attributes
Nominal
Outer Diameter(mm)
Shaft hole d maximum diameter(mm)
Shaft hole d, pilot hole diameter(mm)
Total width(mm)
Number of grooves
Groove Width(mm)
Type
Filter by standard shipping days
Optional Attributes